How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| I: | 6.1 in | AF: | 0.38 |
| AA: | 14 | G: | 3.26 |
| P: | 3.69 in | V: | 2.75 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.5 |
| U: | 1.25 in | L: | 9.57 in |
| BF: | 0.53 | L1: | 12.9 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
| T: | 1.625 | AG: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Gear Type: | Worm |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

