How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| I: | 6.1 in | L: | 9.57 in |
| AK: | 8.5 | U: | 1.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.5 | BF: | 0.53 |
| T: | 1.625 | G: | 3.26 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Ratio: | 50:1 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

