How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| AK: | 8.5 | V: | 2.75 in |
| AF: | 0.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AA: | 14 | T: | 1.625 |
| BD: | 9 | AG: | 8.5 |
| L1: | 12.9 in | L: | 9.57 in |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Ratio: | 60:1 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.7 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

