How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.625 | AJ: | 7.25 |
| L: | 9.57 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | D: | 4.5 |
| LL: | 4.25 in | L1: | 12.9 in |
| H: | 0.53 in | I: | 6.1 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

