How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | L1: | 12.9 in |
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | LL: | 4.25 in |
| BD: | 9 | G: | 3.26 |
| T: | 1.625 | BF: | 0.53 |
| AK: | 8.5 | V: | 2.75 in |
| L: | 9.57 in | AE2: | 0.63 |
| H: | 0.53 in | U: | 1.25 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

