How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| D: | 4.5 | G: | 3.26 |
| T: | 1.625 | L: | 9.57 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
| BD: | 9 | AG: | 8.5 |
| P: | 3.69 in | L1: | 12.9 in |
| AJ: | 7.25 | AA: | 14 |
| BE1: | 0.5 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.9 | Input RPM: | 1,750 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

