How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| L1: | 12.9 in | BD: | 9 |
| AK: | 8.5 | G: | 3.26 |
| H: | 0.53 in | AA: | 14 |
| AJ: | 7.25 | T: | 1.625 |
| BF: | 0.53 | V: | 2.75 in |
| AB: | 6.38 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| L: | 9.57 in | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

