How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| L: | 9.57 in | U: | 1.25 in |
| L1: | 12.9 in | D: | 4.5 |
| BF: | 0.53 | P: | 3.69 in |
| V: | 2.75 in | T: | 1.625 |
| LL: | 4.25 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 9.3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.625 in | Output RPM: | 117 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

