How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 3.26 |
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| BE1: | 0.5 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| D: | 4.5 | AF: | 0.38 |
| BD: | 9 | L1: | 12.9 in |
| L: | 9.57 in | V: | 2.75 in |
| AK: | 8.5 | H: | 0.53 in |
| U: | 1.25 in | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Assembly: | YFC-1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

