How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.625 |
| AA: | 14 | AK: | 8.5 |
| U: | 1.25 in | G: | 3.26 |
| AF: | 0.38 | AB: | 6.38 |
| L: | 9.57 in | LL: | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| BF: | 0.53 | V: | 2.75 in |
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

