How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| P: | 3.69 in | G: | 3.26 |
| V: | 2.75 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | AB: | 6.38 |
| T: | 1.625 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | BD: | 9 |
| AK: | 8.5 | AA: | 14 |
| L1: | 12.9 in | AF: | 0.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

