How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| L1: | 12.9 in | AJ: | 7.25 |
| AB: | 6.38 | L: | 9.57 in |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| BE1: | 0.5 in | U: | 1.25 in |
| D: | 4.5 | G: | 3.26 |
| T: | 1.625 | I: | 6.1 in |
| V: | 2.75 in | BF: | 0.53 |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 1.625 in |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

