How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| AK: | 8.5 | L: | 9.57 in |
| T: | 1.625 | BD: | 9 |
| AB: | 6.38 | AE2: | 0.63 |
| BF: | 0.53 | P: | 3.69 in |
| H: | 0.53 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AG: | 8.5 | U: | 1.25 in |
| V: | 2.75 in | L1: | 12.9 in |
| AA: | 14 | BE1: | 0.5 in |
| G: | 3.26 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 26 |
| Center Distance (in): | 4.25 | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

