How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| T: | 1.625 | P: | 3.69 in |
| I: | 6.1 in | BD: | 9 |
| AB: | 6.38 | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| G: | 3.26 | AJ: | 7.25 |
| H: | 0.53 in | L1: | 12.9 in |
| AK: | 8.5 | L: | 9.57 in |
| BE1: | 0.5 in | AE2: | 0.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 26 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 6.24 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

