How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| LL: | 4.25 in | T: | 1.625 |
| P: | 3.69 in | G: | 3.26 |
| BE1: | 0.5 in | AJ: | 7.25 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AK: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| U: | 1.25 in | L1: | 12.9 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 5.23 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

