How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| D: | 4.5 | G: | 3.26 |
| L: | 9.57 in | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | BD: | 9 |
| AB: | 6.38 | BF: | 0.53 |
| L1: | 12.9 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42YFC |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 26 |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

