How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
| L: | 9.57 in | AE2: | 0.63 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 4.25 in | T: | 1.625 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| D: | 4.5 | BF: | 0.53 |
| L1: | 12.9 in | I: | 6.1 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 339 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

