How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 8.5 | U: | 1.25 in |
| T: | 1.625 | AJ: | 7.25 |
| I: | 6.1 in | AA: | 14 |
| G: | 3.26 | AE2: | 0.63 |
| L1: | 12.9 in | H: | 0.53 in |
| AG: | 8.5 | BF: | 0.53 |
| P: | 3.69 in | L: | 9.57 in |
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

