How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| L1: | 12.9 in | P: | 3.69 in |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | BF: | 0.53 |
| G: | 3.26 | L: | 9.57 in |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 14 | T: | 1.625 |
| LL: | 4.25 in | BD: | 9 |
Technical Specifications
| Output RPM: | 29.2 | Input Diameter (in): | 1.25 in |
| Bore Code: | 26 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YFC-1 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

