How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| AA: | 14 | T: | 1.625 |
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 3.26 | V: | 2.75 in |
| AE2: | 0.63 | LL: | 4.25 in |
| L1: | 12.9 in | L: | 9.57 in |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Model Code: | 42YFC | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 26 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 14.1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

