How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.38 | BD: | 9 |
| BF: | 0.53 | AF: | 0.38 |
| P: | 3.69 in | U: | 1.25 in |
| AK: | 8.5 | L: | 9.57 in |
| L1: | 12.9 in | AJ: | 7.25 |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

