How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| AG: | 8.5 | G: | 3.26 |
| AA: | 14 | I: | 6.1 in |
| LL: | 4.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AB: | 6.38 | BD: | 9 |
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| L: | 9.57 in | L1: | 13.46 in |
| T: | 1.625 | P: | 3.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 12.9 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

