How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.26 | P: | 3.69 in |
| T: | 1.625 | AA: | 14 |
| L: | 9.57 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Center Distance (in): | 4.25 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

