How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | I: | 6.1 in |
| L1: | 13.46 in | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| G: | 3.26 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | L: | 9.57 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.625 in |
| Ratio: | 100:1 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 1.2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

