How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | L1: | 13.46 in |
| LL: | 4.25 in | AJ: | 7.25 |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.625 |
| AB: | 6.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| U: | 1.25 in | AA: | 14 |
| P: | 3.69 in | G: | 3.26 |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Model Code: | 42YFC | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

