How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AG: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| U: | 1.25 in | AE2: | 0.63 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| BF: | 0.53 | L1: | 13.46 in |
| AK: | 8.5 | T: | 1.625 |
| AF: | 0.38 | D: | 4.5 |
| L: | 9.57 in | P: | 3.69 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

