How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | L: | 9.57 in |
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BD: | 9 | L1: | 13.46 in |
| LL: | 4.25 in | T: | 1.625 |
| D: | 4.5 | G: | 3.26 |
| H: | 0.53 in | AA: | 14 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Ratio: | 15:1 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

