How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| G: | 3.26 | BD: | 9 |
| U: | 1.25 in | P: | 3.69 in |
| V: | 2.75 in | L1: | 13.46 in |
| AK: | 8.5 | I: | 6.1 in |
| L: | 9.57 in | AB: | 6.38 |
| T: | 1.625 | AG: | 8.5 |
| AA: | 14 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.23 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

