How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 1.25 in |
| AF: | 0.38 | LL: | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | L1: | 13.46 in |
| D: | 4.5 | AK: | 8.5 |
| L: | 9.57 in | AG: | 8.5 |
| AE2: | 0.63 | BF: | 0.53 |
| V: | 2.75 in | BE1: | 0.5 in |
| T: | 1.625 | AJ: | 7.25 |
| G: | 3.26 | P: | 3.69 in |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 43.8 |
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

