How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 13.46 in |
| H: | 0.53 in | G: | 3.26 |
| T: | 1.625 | D: | 4.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AK: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | I: | 6.1 in |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| LL: | 4.25 in | AB: | 6.38 |
| P: | 3.69 in | AG: | 8.5 |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

