How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| AB: | 6.38 | I: | 6.1 in |
| U: | 1.25 in | LL: | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| L1: | 13.46 in | AG: | 8.5 |
| L: | 9.57 in | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| AA: | 14 | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.63 |
| P: | 3.69 in | T: | 1.625 |
Technical Specifications
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Output RPM: | 35 |
| Ratio: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.39 | Bore Code: | 26 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

