How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 7.25 |
| LL: | 4.25 in | BD: | 9 |
| AB: | 6.38 | AF: | 0.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.63 | G: | 3.26 |
| AG: | 8.5 | L: | 9.57 in |
| I: | 6.1 in | U: | 1.25 in |
| D: | 4.5 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 14 |
| P: | 3.69 in | L1: | 13.46 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

