How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AG: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| V: | 2.75 in | AK: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
| H: | 0.53 in | D: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
| BD: | 9 | AJ: | 7.25 |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 14.1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

