How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| V: | 2.75 in | AA: | 14 |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | D: | 4.5 |
| AK: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.26 | AG: | 8.5 |
| U: | 1.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | T: | 1.625 |
| BF: | 0.53 | L: | 9.57 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

