How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | H: | 0.53 in |
| AK: | 8.5 | L1: | 13.46 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | LL: | 4.25 in |
| BD: | 9 | I: | 6.1 in |
| P: | 3.69 in | BE1: | 0.5 in |
| AA: | 14 | AE2: | 0.63 |
| AG: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | G: | 3.26 |
| AB: | 6.38 | BF: | 0.53 |
| U: | 1.25 in | D: | 4.5 |
Technical Specifications
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 21.9 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 26 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

