How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 4.25 in |
| P: | 3.69 in | AK: | 8.5 |
| BF: | 0.53 | L1: | 13.46 in |
| AA: | 14 | G: | 3.26 |
| BD: | 9 | D: | 4.5 |
| AE2: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | T: | 1.625 |
| V: | 2.75 in | U: | 1.25 in |
| H: | 0.53 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 21.9 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.79 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

