How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| AF: | 0.38 | AA: | 14 |
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
| L: | 9.57 in | I: | 6.1 in |
| LM: | 11.81 | BE: | 0.38 in |
| U: | 1.25 in | T: | 1.625 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 12.9 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

