How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| AJ: | 5.88 | T: | 1.625 |
| BF: | 0.41 | AE2: | 0.63 |
| L: | 9.57 in | V: | 2.75 in |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | AG: | 8.5 |
| LM: | 11.81 | G: | 3.26 |
| H: | 0.53 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BD: | 5.88 | U: | 1.25 in |
Technical Specifications
| Output RPM: | 175 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

