How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AG: | 8.5 |
| P: | 3.69 in | LM: | 11.81 |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 5.88 | AB: | 6.38 |
| I: | 6.1 in | LL: | 4.25 in |
| U: | 1.25 in | T: | 1.625 |
| V: | 2.75 in | G: | 3.26 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| AF: | 0.38 | L: | 9.57 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 26 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

