How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.41 |
| I: | 6.1 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AA: | 14 | D: | 4.5 |
| H: | 0.53 in | T: | 1.625 |
| AF: | 0.38 | BD: | 5.88 |
| U: | 1.25 in | AB: | 6.38 |
| LM: | 11.81 | L: | 9.57 in |
| G: | 3.26 | AG: | 8.5 |
| BE: | 0.38 in | P: | 3.69 in |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Series Code: | OE | Model Code: | 42YFC |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

