How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| LM: | 11.81 | T: | 1.625 |
| AF: | 0.38 | BF: | 0.41 |
| I: | 6.1 in | L: | 9.57 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| U: | 1.25 in | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
| P: | 3.69 in | AG: | 8.5 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

