How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| AA: | 14 | H: | 0.53 in |
| AE2: | 0.63 | I: | 6.1 in |
| L: | 9.57 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | BE: | 0.38 in |
| LL: | 4.25 in | AB: | 6.38 |
| BF: | 0.41 | T: | 1.625 |
| AF: | 0.38 | LM: | 11.81 |
| AK: | 4.5 | V: | 2.75 in |
Technical Specifications
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 5.23 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

