How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.5 | AE2: | 0.63 |
| LM: | 11.81 | AB: | 6.38 |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| G: | 3.26 | T: | 1.625 |
| AF: | 0.38 | LL: | 4.25 in |
| V: | 2.75 in | U: | 1.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Ratio Range: | 40:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

