How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | L: | 9.57 in |
| LM: | 11.81 | T: | 1.625 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 6.1 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AF: | 0.38 | AJ: | 5.88 |
| G: | 3.26 | AE2: | 0.63 |
| AA: | 14 | D: | 4.5 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

