How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | L: | 9.57 in |
| T: | 1.625 | BD: | 5.88 |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | P: | 3.69 in |
| BF: | 0.41 | I: | 6.1 in |
| U: | 1.25 in | AJ: | 5.88 |
| LL: | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| V: | 2.75 in | AK: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 339 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

