How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | U: | 1.25 in |
| T: | 1.625 | G: | 3.26 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | LL: | 4.25 in |
| I: | 6.1 in | LM: | 11.81 |
| D: | 4.5 | AB: | 6.38 |
| BD: | 5.88 | AG: | 8.5 |
| V: | 2.75 in | BE: | 0.38 in |
| P: | 3.69 in | AF: | 0.38 |
| L: | 9.57 in | H: | 0.53 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

