How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | BE: | 0.38 in |
| U: | 1.25 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| AF: | 0.38 | AK: | 4.5 |
| LL: | 4.25 in | LM: | 11.81 |
| L: | 9.57 in | AA: | 14 |
| P: | 3.69 in | T: | 1.625 |
| AG: | 8.5 | H: | 0.53 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Product Type: | Right Angle | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

