How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| H: | 0.53 in | D: | 4.5 |
| L: | 9.57 in | P: | 3.69 in |
| AG: | 8.5 | AA: | 14 |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AB: | 6.38 |
| AJ: | 5.88 | I: | 6.1 in |
| V: | 2.75 in | AE2: | 0.63 |
| BF: | 0.41 | G: | 3.26 |
| BE: | 0.38 in | LL: | 4.25 in |
| T: | 1.688 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

