How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| BF: | 0.41 | I: | 6.1 in |
| AE2: | 0.63 | LM: | 11.81 |
| P: | 3.69 in | V: | 2.75 in |
| G: | 3.26 | AJ: | 5.88 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BE: | 0.38 in |
| L: | 9.57 in | U: | 1.25 in |
| T: | 1.688 | AF: | 0.38 |
| AA: | 14 | LL: | 4.25 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Gear Type: | Worm |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

