How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| L: | 9.57 in | BD: | 5.88 |
| I: | 6.1 in | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| LM: | 11.81 | U: | 1.25 in |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 5.88 | T: | 1.688 |
| BF: | 0.41 | AF: | 0.38 |
| BE: | 0.38 in | AG: | 8.5 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

